Publish your products
Angled Standing Seam Roof (530 mm, prePATINA blue-grey)
Angled Standing Seam Roof (530 mm, prePATINA blue-grey)
    RHEINZINK

    Angled Standing Seam Roof (530 mm, prePATINA blue-grey)

    4.0 out of 5 stars4.0(5 reviews)
    The angled standing seam is formed similar to the double standing seam except the final fold is turned parallel to the cladding surface. The resulting 12 mm wide seam lends a vibrant, distinctive appearance to large surface areas. The standard panel width is 530 mm, the height of the seam is approx. 25 mm. The minimum roof pitch is 25° (47%) or 35° (70%) for areas with high snow loads, a fully supporting substrate is required. Special shapes such as convex and concave curves or tapered panels can be produced without any problem.
    Technical specification
    • Unique ref.RZK010005
    • Product familyZinc Covering
    • Product groupAngled Standing Seam Roof (530 mm, prePATINA blue-grey)
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainZinc
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Germany