Publish your products
Flat-Lock Tile Roof (333 mm x 600 mm, horizontal, prePATINA graphite-grey)
RHEINZINK

Flat-Lock Tile Roof (333 mm x 600 mm, horizontal, prePATINA graphite-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Technical specification
  • Unique ref.RZK010018
  • Product familyZinc Covering
  • Product groupFlat-Lock Tile Roof (333 mm x 600 mm, horizontal, prePATINA graphite-grey)
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
Related
  • Material mainZinc
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Germany