Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rheinzink/products/4b2b4a1b-bcbd-4a49-9c9b-2f7d0f87c391
Home
Categories
Construction
Roof
Tasseau Couverture (470 mm, tasseau de 50 mm, prePATINA ardoise)
Unavailable in United States
RHEINZINK
Follow
Tasseau Couverture (470 mm, tasseau de 50 mm, prePATINA ardoise)
This product is only available in France
Download
Technical specification
Technical specification
Unique ref.
RZK010030
Product family
Zinc Covering
Product group
Tasseau Couverture (470 mm, tasseau de 50 mm, prePATINA ardoise)
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Related
Related
Material main
Zinc
Classification
Classification
BIMobject Category
Construction - Roof
Region availability
Europe
Germany
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download