Publish your products
Flat-Lock Tile Facade (600 mm x 1500 mm, vertical, prePATINA blue-grey)
RHEINZINK

Flat-Lock Tile Facade (600 mm x 1500 mm, vertical, prePATINA blue-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Technical specification
  • Unique ref.RZK010040
  • Product familyZinc cladding
  • Product groupFlat-Lock Tile Facade (600 mm x 1500 mm, vertical, prePATINA blue-grey)
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)25
Related
  • Material mainZinc
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Germany