Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rheinzink/products/96e1af92-d6b9-4529-870e-93c7eb51f5fd
Home
Categories
Construction
Roof
Diamond Tile Facade (228 mm x 330 mm, prePATINA graphite-grey)
Unavailable in United States
RHEINZINK
Follow
Diamond Tile Facade (228 mm x 330 mm, prePATINA graphite-grey)
Download
Technical specification
Technical specification
Unique ref.
RZK010068
Product family
Zinc cladding
Product group
Diamond Tile Facade (228 mm x 330 mm, prePATINA graphite-grey)
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Related
Related
Material main
Metal
Material secondary
Zinc
Classification
Classification
BIMobject Category
Construction - Roof
Region availability
Europe
Germany
Similar products
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
PAC-CLAD | Petersen
Tite-Loc Plus Standing Seam metal roof panel
Download
Brava
Spanish Barrel Tile Roofing
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download