Publish your products
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment
Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment

    Large Gated Cableway up to 30 m | Playground Equipment | Riding Equipment

    By riding and whizzing with high speed from one station to the other, the Large Gated Cableway brings great pleasure for younger and older children alike.

    Recommended for

    • School children
    • Young people
    • Public play areas without supervision, such as playgrounds, parks or similar
    • Supervised play areas such as kindergartens, schools, after-school programmes or similar
    Specification
    • Technical information

      Equipment made of mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Pendulum seat
      Pendulum seat with a large rubber surface. Soft, protective edge and steel insert

      Swing joint
      Drop-forged, hot-dip galvanised swing joint with sintered bush and integrated swivel

      Interlocking
      Interlocking connection, with milled metal rings or serrated disc dowels, to reinforce the bolt connection under high loads transverse to the grain direction of the wood

      Sintered bush
      For all reciprocating movements we use sintered plain bearings which are self-lubricating in use and can easily be exchanged if necessary

      Large gated cableway
      The large gated cableway covers the required safety distances. The cableway carriage comes to a smooth stop due to the difference in height of the gates and the cable slack

      Tensioning device
      Tensioning device enables one person to release and re-tension. Large winch radius and anti-kink function protect the rope

      Cableway carriage
      Our cableway carriage is designed as a sandwich construction. The encapsulated running mechanism ensures quiet operation. The installation of the carriage is possible without dismantling the rope

      Special steel cable
      High density steel cable made of high-strength and hot-dip galvanized wire. Stable in length, durable and allows a smooth ride of the cableway carriage

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      Chains
      Chains made of hot-dip galvanized steel (1.4301 / 1.4571 at extra charge) welded before galvanising, short-linked, without eyelets on the connecting parts, easy to exchange and shorten

      • Height: 3.55 m
      • Length: 34 / 54 m
      • Width: 4.35 m
      • Cable height: 2.75 m
      • Cable length: 30 / 50 m
      • Weight: 720 kg

      Components

      • 1 Mountain station with steel feet
      • 1 Valley station with steel feet
      • 1 Carrying cable with 2 stopper gear sets
      • 1 Travelling carriage with pendulum seat
      • 1 Tube for tensioning

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 1.00 m

      Foundations

      • 4 items: 120 x 120 x 50 cm, excavation depth 70 cm
      • 4 items: 80 x 80 x 50 cm, excavation depth 70 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Technical specification
    • Unique ref.large-gated-cableway-up-to-30-m
    • TypeObject (single object)
    • Date of publishing2026-06-29
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLandscaping - Playground
    • OmniClass Number23-21 29 17
    • OmniClass TitlePlayground Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    India
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Jamaica
    Kenya
    Tuvalu
    Italy
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Liberia
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Madagascar
    Lithuania
    Mongolia
    Panama
    Malawi
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Mali
    Malta
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Moldova
    North Korea
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit