Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rikenkeikinzoku/products/48fbab9a-34ce-440b-968e-f6128351905e
Home
Categories
Construction
Joining Systems
Exp.J.C. ビルジョン RE-0450/アルミ 屋根と屋根
Unavailable in United States
RIKEN [理研軽金属工業]
Follow
Exp.J.C. ビルジョン RE-0450/アルミ 屋根と屋根
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
al_RE-0450
Product family
Exp.J.C.
Product group
屋根-屋根
Type
Object (single object)
Date of publishing
2022-05-09
Edition number
1
Height (mm)
111.2
Width (mm)
450
Links
Links
Product url
https://www.rikenkeikinzoku.co.jp/ecatalog/builljon_e/html5.html#page=1
Related
Related
Material main
Aluminium
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Construction - Joining Systems
Region availability
Asia
Japan
Similar products
J P Specialties, Inc. Earth Shield® Waterstop
Earth Shield® Waterstop - Polyvinyl Chloride (PVC) Waterstop
Download
Sika
Wabo® SeismicPan SPJ-C
Download
Balco USA
NBAF – No Bump Floor Expansion Joint Cover
Download
Sika
Wabo®WeatherSeam WSW Exterior
Download
Sika
Wabo® SeismicCover Interior WFT
Download
Sika
Wabo® CorridorWrap Floor CWFS
Download