Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rikenkeikinzoku/products/1f82857e-5ea4-4525-97c9-799f27dd1d3f
Home
Categories
Construction
Shading Systems
アルミルーバー SHS-5015/スカイフィット スタンダードタイプ/格子タイプ
Unavailable in United States
RIKEN [理研軽金属工業]
Follow
アルミルーバー SHS-5015/スカイフィット スタンダードタイプ/格子タイプ
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
sky_st_SHS-5015
Product family
ルーバー
Product group
スタンダードタイプ
Type
Object (single object)
Date of publishing
2022-06-28
Edition number
1
Width (mm)
50
Depth (mm)
150
Links
Links
Product url
https://www.rikenkeikinzoku.co.jp/ecatalog/louver/html5.html#page=1
Related
Related
Material main
Aluminium
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
Asia
Japan
Similar products
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 8"
Download
Kalwall
Structures Unlimited - Single Wing Canopy
Download