Publish your products
64 Pixel (4mm) LED Ticker Display - 10.9 inches tall

64 Pixel (4mm) LED Ticker Display - 10.9 inches tall

A 64 pixel tall Rise Ticker display makes an impact from hundreds of feet away. Rise ticker displays can be customized to fit any space.  Run tickers vertically up walls, wrap corners, wall mount, or ceiling mount.  Ticker's are full color and graphical to add wow factor to your space.

A LED stock ticker is great for creating a Wall Street atmosphere in lobbies, trading rooms, retail spaces and classrooms.  A ticker immediately grabs attention and helps viewers visualize the stock market activity.

A LED sports ticker keeps viewers posted of the latest game schedules, odds and scores to create a unique game day experience for any sports bar, casino, or office environment.

Specification
  • Straight Ticker Cabinet Specifications

    • Cabinet Height: 10.9 inches
    • Cabinet Width: Start at 60 inches and expand in 7.5 inch increments to any size
    • Cabinet Depth: 1.9 inches
    • Pixel Pitch: .16" (4mm)
    • Mounting Depth: Adjustable from 3 to 7.5 inches
    • Weight: 4.2 lbs per foot
    • Power: One (1) removable 120VAC power cord per 75 feet in length
    • Color Depth: RGB (Full Color) 65,000 color shades
    • Network: Hardwire RJ-45 or Wifi
    • Option to configure for a “Twin” ticker with 2 data streams
    • 5 year on-site warranty
    • ETL Safety Certifications:
      • Audio/Video, Information and Communication Technology Equipment – Part 1: Safety Requirements [UL 62368-1:2019 Ed.3]
      • Audio/Video, Information and Communication Technology Equipment – Part 1: Safety Requirements [CSA C22.2#62368-1:2019 Ed.3]


    64 Pixel Ticker Display Keywords: Sports Ticker, News Ticker, Stock Ticker, Messaging Display, LED Display

Technical specification
  • Unique ref.led-ticker-hardware-display-64pixel
  • Product familyTicker Products
  • Product groupHardware
  • TypeObject (single object)
  • Date of publishing2022-11-25
  • Edition number1
  • Height (inches)10.9
  • Depth (inches)1.9
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationFurnishing Element
  • UNSPSC nameVideo and combination video and audio presentation equipment and hardware and controllers
  • UNSPSC code451118
  • Uniclass 2015 CodePr_40_30_25_48
  • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
  • CSI MasterFormat 2014 Code27 41 16
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment
  • OmniClass Number23-37 19 00
  • OmniClass TitleVisual Information Systems
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States