Unique ref.: | robertsgordon-compactdf |
---|---|
Brand: | Roberts-Gordon LLC |
Product family: | Fuel-Fired Heaters |
Product group: | GORDONRAY® DF |
Date of publishing: | 2015-02-01 |
Edition number: | 3 |
Type: | Object (single object) |
The GORDONRAY® DF features two-stage technology that can effectively adjust to sudden high heat-loss conditions, or economically maintain steady comfort levels due to the ability to fire at two distinct rates. Built to the same high standards that are expected with a ROBERTS GORDON® infrared heater, the GORDONRAY® DF is an excellent fuel efficient choice for heating in commercial/industrial applications.
The GORDONRAY® DF has a number of features that include dual burner status indicator lights, convenient external thermostat connection points that can also power a low voltage thermostat, a hinged door for easy access to electrical components during annual maintenance and fall season start-up. Maximize the radiant output by adding our new high efficiency aluminum reflectors to increase comfort levels and fuel savings.
Like our other unitary heaters, the GORDONRAY® DF has flexible layout options that include straight, u-tube, or “L” configurations along with a broad range of burner sizes and tube lengths.
Product url: | http://www.robertsgordon.com/dual-fire-infrared-heater |
---|---|
Installation instructions: | http://www.rg-cloud.com/RG/manuals/173101NA%20GordonRay%20DF%20Installatio... |
COBie Product Data Sheet: | |
Product certification: | http://www.rg-cloud.com/RG/techspecs/DFSNA-RevK.pdf |
Technical description: | http://www.rg-cloud.com/RG/techspecs/DFSNA-RevK.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roberts-gordon_llc/product/robertsgordon-compactdf
Material main: | Steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Heaters |
---|---|
IFC classification: | Space Heater |
UNSPSC name: | Tubular heaters |
UNSPSC code: | 40101822 |
Uniclass 1.4 Code: | L75232 |
Uniclass 1.4 Description: | Space heaters (other than electric) |
Uniclass 2.0 Code: | PR-60-36-72 |
Uniclass 2.0 Description: | Radiant Tube Heaters |
Uniclass 2015 Code: | Pr_70_60_36_72 |
Uniclass 2015 Description: | Radiant tube heaters |
NBS Reference Code: | 60-36-72 |
NBS Reference Description: | Radiant Tube Heaters |
CSI MasterFormat 2014 Code: | 23 55 23 |
CSI MasterFormat 2014 Title: | Gas-Fired Radiant Heaters |
OmniClass Number: | 23-33 15 17 13 |
OmniClass Title: | Fuel Fired HVAC Radiant Heaters |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Application | Radiant Tube Heater |
Fuel | Natural Gas |
Mounting | Ceiling Mounted |
BIMobject®