This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VANTAGE® CTH2V-Series Premium Infrared Tube Heater

Unique ref.: robertsgordon-vantageCTH2Vstraight
Brand: Roberts-Gordon LLC
Product family: Fuel-Fired Heaters
Product group: VANTAGE® CTH2V
Date of publishing: 2018-10-11
Edition number: 1
Type: Object (single object)
Download (8)

ROBERTS GORDON® VANTAGE® CTH2V-Series infrared tube heater sets the standard for single stage unitary heaters. Since introducing our first unitary heater over 40 years ago, ROBERTS GORDON® has continued to refine our products by offering energy efficient heaters that exceed user's expectations. The CTH2V-Series are premium quality unitary heaters built for reliable long-lasting performance in industrial or commercial applications. Additionally, setting ROBERTS GORDON® apart from all others, a three year limited warranty is included with this and every ROBERTS GORDON® infrared tube heater.

The CTH2V-Series heater features a sealed burner design with an enclosed combustion blower. An internal partition separates the combustion air from the electrical compartment to minimize the controls exposure to dirt and moisture. Direct spark ignition provides a low amp draw to allow more CTH2V heaters to be tied into a single circuit. For ease of installation, an external low voltage thermostat connection is located on the rear of the heater and includes an extra terminal that will power a low voltage thermostat. Other notable features include: External LED "burner on" light, ignition module diagnostic light for ease of troubleshooting, external flame viewer window.


Material main: Steel
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
Uniclass 2.0 Code: PR-60-36-72
Uniclass 2.0 Description: Radiant Tube Heaters
Uniclass 2015 Code: Pr_70_60_36_72
Uniclass 2015 Description: Radiant tube heaters
NBS Reference Code: 60-36-72
NBS Reference Description: Radiant Tube Heaters
CSI MasterFormat 2014 Code: 23 55 23
CSI MasterFormat 2014 Title: Gas-Fired Radiant Heaters
OmniClass Number: 23-33 15 17 13
OmniClass Title: Fuel Fired HVAC Radiant Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Application Radiant Tube Heater
Fuel Natural Gas ; Propane
Input 40,000 ; 60,000 ; 80,000 ; 100,000 ; 125,000 ; 150,000 ; 175,000
Mounting Ceiling Mounted

BIMobject®