This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VANTAGE® Modulating - Modulating Unitary Infrared Heater

Unique ref.: robertsgordon-vantageCTH3-straight
Brand: Roberts-Gordon LLC
Product family: Fuel-Fired Heaters
Product group: VANTAGE® Modulating
Date of publishing: 2018-10-11
Edition number: 1
Type: Object (single object)
Download (8)

ROBERTS GORDON® VANTAGE® Modulating CTH3-Series infrared tube heater provide an energy efficient option for space heating and building comfort. Standard heater design provides adjustment of both fuel and combustion air. A modulating gas valve and variable speed blower allow the burner to operate at any input between 100% to 60% of the rated input. When the thermostat calls for heat, the infrared heater will modulate output accordingly to efficiently and comfortably satisfy the room temperature.


Material main: Steel
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
Uniclass 2.0 Code: PR-60-36-72
Uniclass 2.0 Description: Radiant Tube Heaters
Uniclass 2015 Code: Pr_70_60_36_72
Uniclass 2015 Description: Radiant tube heaters
NBS Reference Code: 60-36-72
NBS Reference Description: Radiant Tube Heaters
CSI MasterFormat 2014 Code: 23 55 23
CSI MasterFormat 2014 Title: Gas-Fired Radiant Heaters
OmniClass Number: 23-33 15 17 13
OmniClass Title: Fuel Fired HVAC Radiant Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Application Radiant Tube Heater
Fuel Natural Gas ; Propane
Input 80,000 ; 115,000 ; 150,000 ; 200,000
Mounting Ceiling Mounted

BIMobject®