This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VANTAGE® HEM, Harsh Environment, Modulating Infrared Heater

Unique ref.: robertsgordon-vantageHEM
Brand: Roberts-Gordon LLC
Product family: Commercial and Industrial Infrared Heating System
Product group: VANTAGE® HEM
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (7)

Continue enjoying the outdoors even when the temperature drops!

Keep your patio open and customers comfortable with the VANTAGE® Harsh-Environment Modulating infrared patio heater.

Infrared heat bathes customers in warmth keeping them comfortable and extending their stay well into the colder season. However, during milder days infrared heaters may provide too much heat which can drive customers away. We have the perfect solution to that problem!

Most infrared patio heaters are either on or off which can create a big swing in temperature on milder days. The VANTAGE® Harsh-Environment Modulating patio heater provides a solution to this issue. Through modulation, users have the ability to manually or automatically adjust the heater’s output, keeping the patio comfortable by providing the right amount of heat, despite cooler or even milder temperatures. By keeping your customers comfortable, this unique feature will extend your patio season.

 Durability and Energy Efficiency

Approved for outdoor installations and built to withstand all weather conditions, the VANTAGE® Harsh-Environment Modulating infrared heater provides a permanent, long-lasting, energy efficient heating solution.

 Easy-To-Use Control Options

Our new Patio Heater Control provides users with the ability to manually adjust the heat output of the VANTAGE® Harsh-Environment Modulating patio heater. This allows users to fine tune space conditions to maximize comfort levels.

  • Maintain comfort levels and extend your patio season through modulation
  • Reduce maintenance and operation costs with high-quality and efficient heating equipment
  • Handle whatever Mother Nature throws at you with durable, long-lasting components
  • Convenient, permanent solution located up and out of the way, allowing more room for customers


Input (Btu/h) * (1000): 80, 115, 150, 200

Clearances to Combustibles (Clearances to Combustibles applies to heater hanging horizontally. Dimension listed for distance below heater.): 66in - 82in / 5.5ft - 6.8ft 

Fuel Type: Natural Gas or LPG Propane

Heat Exchanger Tubing: 10ft sections, 4" dia., 16 gauge, first ten feet ALUMI-THERM® steel tubing / Remaining Heat-Treated Aluminized Steel Tubing or Porcelain Coated Steel

Reflector and End Caps: .024 Aluminum (Optional- .024 Stainless Steel Type 304) 

Control System: Modulating Gas Valve and Hot Surface Electronic Ignition Control, Four-Try, 100% Shut-Off, Pre-purge and Post-purge, Auto-Reset, Tri-Color LED Status/Fault Indicator

Certification: (Indoor and Outdoor) ANSI Z83.20 / CSA 2.34, 2.17, 2.20

Warranty: Three Year Limited

Gas-fired low-intensity infrared tube heaters are an extremely efficient and high comfort heating solution. Low-intensity tube heaters provide more design flexibility than any other type of infrared heater with the ability to direct heat only where needed in spot heating applications. Or designed to heat and maintain high comfort levels for an entire space, including buildings with high ceilings.

Gas-fired low intensity infrared tube heaters are ideal for applications such as: loading docks (dock doors), auto/vehicle repair shops, warehouses, distribution centers, manufacturing, airplane hangars, high heat-loss areas, greenhouses (e.g. flowers, cannabis, etc...), firehouses, outdoor patios (hospitality), chicken houses, hog houses, horse barns, military, and more!


Material main: Steel
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
IFC classification: Space Heater
UNSPSC name: Tubular heaters
UNSPSC code: 40101822
Uniclass 1.4 Code: L75232
Uniclass 1.4 Description: Space heaters (other than electric)
Uniclass 2.0 Code: PR-60-36-72
Uniclass 2.0 Description: Radiant Tube Heaters
Uniclass 2015 Code: Pr_70_60_36_72
Uniclass 2015 Description: Radiant tube heaters
NBS Reference Code: 60-36-72
NBS Reference Description: Radiant Tube Heaters
CSI MasterFormat 2014 Code: 23 55 23
CSI MasterFormat 2014 Title: Gas-Fired Radiant Heaters
OmniClass Number: 23-33 15 17 13
OmniClass Title: Fuel Fired HVAC Radiant Heaters
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Frequency 60 Hz
Fuel Natural Gas or LPG Propane
Gas Connection Size NPT
Voltage 120 V

BIMobject®