Publish your products
THE GAP Rectangular acrylic bath (UK)
Roca

THE GAP Rectangular acrylic bath (UK)

Rectangular acrylic bath
Specification
  • Compatible with: 026170..0 Superstrength front panel for acrylic bath 026167..0 Superstrength front panel for acrylic bath 026070..0 Superstrength end panel for acrylic bath
Technical specification
  • Unique ref.024717xx0
  • Product familyBaths
  • Product groupThe Gap
  • Date of publishing2022-07-08
  • Edition number1
  • Height (mm)540
  • Width (mm)1700
  • Depth (mm)700
Related
  • Material mainAcrylic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 11
  • OmniClass TitleBath Shower Units
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit