Publish your products
Monaco Confort - Kit (Vitreous china WC with vertical outlet for reduced movility + Dual flush 6/3L WC cistern complete + Seat & Cover + Kit fixation set)
Monaco Confort - Kit (Vitreous china WC with vertical outlet for reduced movility + Dual flush 6/3L WC cistern complete + Seat & Cover + Kit fixation set)
Monaco Confort - Kit (Vitreous china WC with vertical outlet for reduced movility + Dual flush 6/3L WC cistern complete + Seat & Cover + Kit fixation set)
    Roca

    Monaco Confort - Kit (Vitreous china WC with vertical outlet for reduced movility + Dual flush 6/3L WC cistern complete + Seat & Cover + Kit fixation set)

    This product is only available for the Argentinian market.
    Specification
    • compatible products: 1061310000202 Dual flush 6/3L WC cistern complete with bottom inlet 3063220003200 Soft-closing toilet seat and cover 3063250000200 Soft-closing PP toilet seat and cover 3063220001200 Toilet seat and cover. products included: 1061260000202 Comfort height vitreous china WC with vertical outlet 1061310000202 Dual flush 6/3L WC cistern complete with bottom inlet 3063220001200 Toilet seat and cover Kit fixation set. Right boot evacuation. Supply hose.
    Technical specification
    • Unique ref.1066100xx0202
    • Product familyToilets
    • Product groupMonaco Confort
    • TypeObject (single object)
    • Date of publishing2024-03-20
    • Edition number1
    • Height (mm)855
    • Width (mm)690
    • Depth (mm)375
    Related
    • Material mainVitreous china
    • Designed inArgentina
    • Manufactured inArgentina
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_97
    • Uniclass 2015 DescriptionWC suites
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    South America
    Argentina
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit