Publish your products
The Gap Vitreous china wall-hung WC with horizontal outlet
Roca

The Gap Vitreous china wall-hung WC with horizontal outlet

This product is only available for the Argentinian market.
Specification
  • compatible products: N822091002 Concealed structure for WC and bidet A890010200 Concealed cistern Z801472004 Soft-closing toilet seat and cover A801472003 Toilet seat and cover A801472003 Slim Soft-Closing toilet seat and cover A804008001 Multiclean Premiun Soft A804004001 Multiclean Advance Soft A890090700 DUPLO WC FREESTANDING A890090020 DUPLO WC
Technical specification
  • Unique ref.1111130xx0200
  • Product familyToilets
  • Product groupThe Gap
  • TypeObject (single object)
  • Date of publishing2024-07-30
  • Edition number1
  • Height (mm)400
  • Width (mm)550
  • Depth (mm)350
Related
  • Material mainVitreous china
  • Designed inArgentina
  • Manufactured inArgentina
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

South America
Argentina
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit