Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8b3b7f9b-a01a-4b81-b1c0-f79cb7464374
Home
Categories
Sanitary
Bidets
The Gap Bidet
Unavailable in United States
Roca
Follow
The Gap Bidet
This product is only available for the Argentinian market.
Download
Specification
Specification
Compatible products: A806470004 Bidet Lid
Technical specification
Technical specification
Unique ref.
1111520XX0200
Product family
Bidets
Product group
The Gap
Date of publishing
2024-07-30
Edition number
1
Height (mm)
410
Width (mm)
570
Depth (mm)
355
Links
Links
Product url
https://www.roca.com.ar/search?q=1111520..0200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1111520000200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download