Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/2ceefdea-1230-437f-a2cf-494bef687fd9
Home
Categories
Sanitary
Bidets
Dama Senso Bidet with 1 hole
Unavailable in United States
Roca
Follow
Dama Senso Bidet with 1 hole
This product is only available for the Argentinian market.
Download
Specification
Specification
Compatible products: A806320004 Bidet lid
Technical specification
Technical specification
Unique ref.
1131510XX0200
Product family
Bidets
Product group
Dama Senso
Date of publishing
2024-07-30
Edition number
1
Height (mm)
395
Width (mm)
575
Depth (mm)
365
Links
Links
Product url
https://www.roca.com.ar/search?q=1131510..0200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1131510000200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download