Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4713d351-ddb2-4967-bae2-f0a3afb6a492
Home
Categories
Sanitary
Wash basins
Hall Wall-hung or over countertop vitreous china basin with left hand tap hole
Unavailable in United States
Roca
Follow
Hall Wall-hung or over countertop vitreous china basin with left hand tap hole
This product is only available for the Argentinian market.
Download
Specification
Specification
Compatible products: A506403110 1 1/4" outlet connector for basin. 300 Pipe A506401614 1 1/4" outlet connector for basin. 250 Pipe
Technical specification
Technical specification
Unique ref.
1230080XX7200
Product family
Basins
Product group
Hall
Date of publishing
2024-01-04
Edition number
1
Height (mm)
115
Width (mm)
255
Depth (mm)
515
Links
Links
Product url
https://www.roca.com.ar/search?q=1230080..7200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1230080007200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.13
CSI MasterFormat 2014 Title
Residential Lavatories
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download