Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c2e59e9b-705f-4503-a1a7-871a8fbd73cd
Home
Categories
Sanitary
Toilets
Hall Single floorstanding WC with dual outlet
Unavailable in United States
Roca
Follow
Hall Single floorstanding WC with dual outlet
This product is only available for the Argentinian market.
Download
Specification
Specification
compatible products: A890010200 Concealed cistern Z80N622001 Soft-closing toilet seat and cover
Technical specification
Technical specification
Unique ref.
1231140xx0200
Product family
Toilets
Product group
Hall
Type
Object (single object)
Date of publishing
2024-07-30
Edition number
1
Height (mm)
410
Width (mm)
580
Depth (mm)
380
Links
Links
Product url
https://www.roca.com.ar/search?q=1231140..0200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1231140000200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_97
Uniclass 2015 Description
WC suites
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download