Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b0bec569-4ffd-4757-b6d4-9215a64fb0fa
Home
Categories
Sanitary
Bidets
Hall Bidet with 1 hole
Unavailable in United States
Roca
Follow
Hall Bidet with 1 hole
This product is only available for the Argentinian market.
Download
Technical specification
Technical specification
Unique ref.
1231510XX0200
Product family
Bidets
Product group
Hall
Date of publishing
2024-07-30
Edition number
1
Height (mm)
415
Width (mm)
585
Depth (mm)
375
Links
Links
Product url
https://www.roca.com.ar/search?q=1231510..0200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1231510000200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
57
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
30
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.6
(
16
)
Download
Roca
MERIDIAN Toilet
4.3
(
27
)
Download
Roca
HOTELS Waste bin
4.7
(
17
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download