Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3219ba5e-9021-4695-aa48-39e10a0f2f7d
Home
Categories
Sanitary
Toilets
Inspira Back to wall vitreous china Rimless WC with dual outlet
Unavailable in United States
Roca
Follow
Inspira Back to wall vitreous china Rimless WC with dual outlet
This product is only available for the Argentinian market.
Download
Specification
Specification
compatible products: 1251310000200 Dual flush 4,5/3L WC cistern complete with bottom inlet A80152200B Soft-closing SUPRALIT ® toilet seat and cover
Technical specification
Technical specification
Unique ref.
1251230xx0200
Product family
Toilets
Product group
Inspira
Type
Object (single object)
Date of publishing
2024-07-30
Edition number
1
Height (mm)
820
Width (mm)
645
Depth (mm)
370
Links
Links
Product url
https://www.roca.com.ar/search?q=1251230..0200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1251240000200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_97
Uniclass 2015 Description
WC suites
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download