Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1aeec5dd-2baf-488e-a3de-39456745a87b
Home
Categories
Sanitary
Bidets
Inspira Back to wall bidet with 3 holes
Unavailable in United States
Roca
Follow
Inspira Back to wall bidet with 3 holes
This product is only available for the Argentinian market.
Download
Technical specification
Technical specification
Unique ref.
1251500XX0200
Product family
Bidets
Product group
Inspira
Date of publishing
2024-07-30
Edition number
1
Height (mm)
420
Width (mm)
560
Depth (mm)
370
Links
Links
Product url
https://www.roca.com.ar/search?q=1251500..0200
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1251500000200/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Region availability
South America
Argentina
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download