Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ed752dcb-97e6-4dfa-bd39-8042a7bc8450
Home
Categories
Sanitary
Bath & Spas
CONTINENTAL 1200x700 Cast iron bath
Available in United States
Roca
Follow
CONTINENTAL 1200x700 Cast iron bath
Rectangular cast iron bath
Download
Technical specification
Technical specification
Unique ref.
211506xx1
Product family
Baths
Product group
Continental
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
370
Width (mm)
700
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=211506..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/211506..1/
Related
Related
Material main
Cast iron
Material secondary
Cast iron
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download