Set your location and language to prioritise localised information.
United States
English
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
roca/products/17862e5a-90e4-45d9-b1ce-b9e8800f876f
Home
Categories
Sanitary
Bath & Spas
CONTINENTAL 1000x700 Cast iron bath
Roca
Follow
CONTINENTAL 1000x700 Cast iron bath
Rectangular cast iron bath
Download
Technical specification
Technical specification
Unique ref.
211507xx1
Product family
Baths
Product group
Continental
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
370
Width (mm)
700
Depth (mm)
1000
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=211507..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/211507..1/
Related
Related
Material main
Cast iron
Material secondary
Cast iron
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
VIRGINIA Oval free standing acrylic one piece bath with bath-shower mixer
4.6
(
7
)
Download
Roca
BECOOL 1900x1100 Acrylic bath
Download
Roca
BECOOL 1900x1100 Acrylic hydromassage bath
Download
Roca
BECOOL 1900x900 Acrylic bath
Download
Roca
EASY 1400x700 Acrylic bath
Download
Roca
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
Download