Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/06ad7326-914b-46fa-889c-298f9db964a9
Home
Categories
Sanitary
Bath & Spas
CONTESA 1200x700 Steel bath
Available in United States
Roca
Follow
CONTESA 1200x700 Steel bath
Rectangular steel bath
Download
Technical specification
Technical specification
Unique ref.
212106xx1
Product family
Baths
Product group
Contesa
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
415
Width (mm)
700
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=212106..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/212106..1/
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
NUOVA Grilled corner container
Download
Roca
ARMANI - BAIA Wall-hung WC
Download
Roca
LUN 1800x800 Bath w/ antislip base and grips
Download
Roca
Hotels Robe hook
Download
Roca
L90 Smooth body basin mixer, Cold Start
Download
Roca
NEXO Close-coupled Toilet pan (open back)
Download