Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e06fde8e-ec91-48c1-94a7-6dfeba56b016
Home
Categories
Sanitary
Bath & Spas
CONTINENTAL 1700x700 Cast iron bath
Available in United States
Roca
Follow
CONTINENTAL 1700x700 Cast iron bath
Rectangular cast iron bath with anti-slip base Optional: 250180..0 Continental Side panel for steel or cast iron bath 250100..0 Continental Frontal panel for cast iron bath
Download
Technical specification
Technical specification
Unique ref.
212911xx1
Product family
Baths
Product group
Continental
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
400
Width (mm)
700
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=212911..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/212911..1/
Related
Related
Material main
Cast iron
Material secondary
Cast iron
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download