Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/48314400-db6c-407f-af1d-ab5c331e1e79
Home
Categories
Sanitary
Bath & Spas
CONTINENTAL 1500x700 Cast iron bath
Available in United States
Roca
Follow
CONTINENTAL 1500x700 Cast iron bath
Rectangular cast iron bath with anti-slip base Optional: 250180..0 Continental Side panel for steel or cast iron bath 250102..0 Continental Frontal panel for cast iron bath
Download
Technical specification
Technical specification
Unique ref.
212913xx1
Product family
Baths
Product group
Continental
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
400
Width (mm)
700
Depth (mm)
1500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=212913..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/212913..1/
Related
Related
Material main
Cast iron
Material secondary
Cast iron
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
22
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.8
(
15
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
70
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
40
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.7
(
26
)
Download