Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8c44dbb7-2490-45c0-854c-6ee618d1fca3
Home
Categories
Sanitary
Bath & Spas
CONTESA 1000x700 Hip bath
Available in United States
Roca
Follow
CONTESA 1000x700 Hip bath
Rectangular steel hip bath
Download
Technical specification
Technical specification
Unique ref.
213100xx1
Product family
Baths
Product group
Bañaseo|Contesa
Type
Object (single object)
Date of publishing
2016-01-01
Height (mm)
390
Width (mm)
700
Depth (mm)
1000
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=213100..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/213100..1/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download