Publish your products
SWING 1700 x 750 Bath w/ anti-slip base
Roca

SWING 1700 x 750 Bath w/ anti-slip base

Rectangular steel bath with anti-slip base (2.4 mm sheet)
Technical specification
  • Unique ref.220170xx1
  • Product familyBaths
  • Product groupSwing
  • TypeObject (single object)
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)420
  • Width (mm)750
  • Depth (mm)1700
Related
  • Material mainSteel
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit