Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/732bfde6-6dff-4b0a-90e6-8ae8f3fb424a
Home
Categories
Sanitary
Bath & Spas
PRINCESS 1500x750 Bath w/ grips
Available in United States
Roca
Follow
PRINCESS 1500x750 Bath w/ grips
Rectangular steel bath with anti-slip base
Download
Technical specification
Technical specification
Unique ref.
220470xx1
Product family
Baths
Product group
Princess
Type
Object (single object)
Date of publishing
2016-01-08
Height (mm)
415
Width (mm)
750
Depth (mm)
1500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=220470..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/220470..1/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download