Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f5f0a047-8cbd-4499-b19a-a464fb9f2e48
Home
Categories
Sanitary
Bath & Spas
PRINCESS 1700x700 Bath w/ grips
Available in United States
Roca
Follow
PRINCESS 1700x700 Bath w/ grips
Rectangular steel bath with anti-slip base
Download
Technical specification
Technical specification
Unique ref.
220950xx1
Product family
Baths
Product group
Princess
Type
Object (single object)
Date of publishing
2016-01-08
Height (mm)
430
Width (mm)
700
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=220950..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/220950..1/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download