Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f05fad0b-1fcc-4825-875e-a871190b4d1c
Home
Categories
Sanitary
Bath & Spas
DUO PLUS 1800x800 Bath
Available in United States
Roca
Follow
DUO PLUS 1800x800 Bath
Rectangular steel bath (3.5 mm steel sheet)
Download
Technical specification
Technical specification
Unique ref.
221660xx0
Product family
Baths
Product group
Duo Plus
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
400
Width (mm)
800
Depth (mm)
1800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=221660..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/221660..0/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download