We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Rectangular cast iron bath with anti-slip base

Unique ref.: 230960xx0
Brand: Roca
Product family: Malibu
Product group: BATHS
Width (mm): 750
Height (mm): 420
Depth (mm): 1700
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Rectangular cast iron bath with anti-slip base


Material main: Cast iron
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved