Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/616ecd86-1fe1-4908-ad52-6992a6b33dc1
Home
Categories
Sanitary
Bath & Spas
MALIBU 1700x750 Bath w/ antislip base and grips
Available in United States
Roca
Follow
MALIBU 1700x750 Bath w/ antislip base and grips
Rectangular cast iron bath with anti-slip base and grips
Download
Technical specification
Technical specification
Unique ref.
230970xx1
Product family
Baths
Product group
Malibu
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
420
Width (mm)
750
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=230970..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/230970..1/
Related
Related
Material main
Cast iron
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download