This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Rectangular cast iron bath with anti-slip base

Unique ref.: 231060xx0
Brand: Roca
Product family: Malibu
Product group: BATHS
Width (mm): 750
Height (mm): 420
Depth (mm): 1600
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Rectangular cast iron bath with anti-slip base


Material main: Cast iron
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®