Unique ref.: | 232570xx1 |
---|---|
Brand: | Roca |
Product family: | Akira |
Product group: | BATHS |
Width (mm): | 850 |
Height (mm): | 420 |
Depth (mm): | 1700 |
Date of publishing: | 2016-01-01 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=232... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.export.roca.com/roca-services/productSheet/EX/en/232570..1/ |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/232570xx1
Material main: | Cast iron |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: |
BIMobject Category: | Sanitary - Bath & Spas |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Bathtubs |
UNSPSC code: | 30181501 |
Uniclass 1.4 Code: | L7211 |
Uniclass 1.4 Description: | Baths |
Uniclass 2.0 Code: | PR-35-06-08 |
Uniclass 2.0 Description: | Baths |
NBS Reference Code: | 35-06-08 |
NBS Reference Description: | Baths |
Name | Value |
---|---|
Colour | White |
Height | 420 mm |
Length | 1700 mm |
Material | Cast Iron |
Width | 850 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 1700 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | White |
Material | Cast Iron |
BIMobject®