We are using cookies to provide our services

By using our services you agree to our use of cookies

;

MALIBU 1600x700 Bath w/ antislip base and grips

Unique ref.: 233450xx1
Brand: Roca
Product family: Malibu
Product group: BATHS
Width (mm): 700
Height (mm): 420
Depth (mm): 1600
Date of publishing: 2016-01-15
Edition number: 1
Type: Object (single object)
Download (8)
Rectangular cast iron bath with anti-slip base and grips


Material main: Cast iron
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved