Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ef99f903-b4be-4707-8af9-0ec5ac4f7fca
Home
Categories
Sanitary
Bath & Spas
NEToiletAST BORDEAUX 1700X850 Cast iron bath
Available in United States
Roca
Follow
NEToiletAST BORDEAUX 1700X850 Cast iron bath
Oval cast iron bath with bordeaux exterior & anti-slip base
Download
Technical specification
Technical specification
Unique ref.
233650xx3
Product family
Baths
Product group
Newcast
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
420
Width (mm)
850
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=233650..3
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6384D89F-DA37-4C9E-8F46-B5E5ABF5AEF2}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/233650..3/
Related
Related
Material main
Cast iron
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download