Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/fd8b5e71-af09-4d2c-b017-d942c2f1110f
Home
Categories
Sanitary
Bath & Spas
CONTESA 1600x700 Bath
Available in United States
Roca
Follow
CONTESA 1600x700 Bath
Rectangular steel bath
Download
Technical specification
Technical specification
Unique ref.
235960xx0
Product family
Baths
Product group
Contesa
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
400
Width (mm)
700
Depth (mm)
1600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=235960..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/235960..0/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
NUOVA Grilled corner container
Download
Roca
ARMANI - BAIA Wall-hung WC
Download
Roca
LUN 1800x800 Bath w/ antislip base and grips
Download
Roca
Hotels Robe hook
Download
Roca
L90 Smooth body basin mixer, Cold Start
Download
Roca
NEXO Close-coupled Toilet pan (open back)
Download