Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1b08e2a2-3852-4276-b903-89b52c49b15d
Home
Categories
Sanitary
Bath & Spas
CONTESA 1600x700 Bath without anti-slip
Available in United States
Roca
Follow
CONTESA 1600x700 Bath without anti-slip
Rectangular steel bath
Download
Technical specification
Technical specification
Unique ref.
2359K0xx0
Product family
Baths
Product group
Contesa
Type
Object (single object)
Date of publishing
2016-01-01
Height (mm)
400
Width (mm)
700
Depth (mm)
1600
Links
Links
Product url
https://www.uk.roca.com/products/rectangular-steel-bath-2359K0..0?sku=A2359K0000
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/2359K0..0/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download