Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c214f406-bb2a-42d9-a93f-fef9d793c5d2
Home
Categories
Sanitary
Bath & Spas
CONTESA 1500x700 Bath
Available in United States
Roca
Follow
CONTESA 1500x700 Bath
Rectangular steel bath
Download
Technical specification
Technical specification
Unique ref.
236060xx0
Product family
Baths
Product group
Contesa
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
400
Width (mm)
700
Depth (mm)
1500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=236060..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/236060..0/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download