Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/9516392f-2e5b-4450-bc8d-df39885ce76f
Home
Categories
Sanitary
Bath & Spas
CONTESA 1400x700 Bath
Available in United States
Roca
Follow
CONTESA 1400x700 Bath
Rectangular steel bath
Download
Technical specification
Technical specification
Unique ref.
236160xx0
Product family
Baths
Product group
Contesa
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
400
Width (mm)
700
Depth (mm)
1400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=236160..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/236160..0/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download