Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/31c121cd-d72f-4b6c-9692-16968aed9d61
Home
Categories
Sanitary
Bath & Spas
GENOVA Rectangular bath w/ water hydromassage 1500 x 700
Available in United States
Roca
Follow
Archived
GENOVA Rectangular bath w/ water hydromassage 1500 x 700
Rectangular acrylic bath with water hydromassage
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
247342xx1
Product family
Genova
Product group
BATHS
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
400
Width (mm)
700
Depth (mm)
1500
Links
Links
Product url
http://www.roca.com.my/catalogue/products/baths/rectangular-baths/whirlpool/acrylic-baths/genova/rectangular-acrylic-bath-water-hydromassage-247342..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.roca.com.my/servlet/getProductPdf?productId=742
Related
Related
Material main
Acrylic
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
BECOOL 1900x1100 Acrylic bath
Download
Roca
BECOOL 1900x1100 Acrylic hydromassage bath
4.4
(
5
)
Download
Roca
BECOOL 1900x900 Acrylic bath
Download
Roca
EASY 1400x700 Acrylic bath
Download
Roca
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
Download
Roca
MAUI ROUND - Stonex® oval bathtub with click-clack waste and trap
Download