Unique ref.: | 247566xx0 |
---|---|
Brand: | Roca |
Product family: | Georgia |
Product group: | Baths |
Width (mm): | 1000 |
Height (mm): | 420 |
Depth (mm): | 1850 |
Date of publishing: | 2016-10-03 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/products/baths/shaped-baths/without-whirlpoo... |
---|---|
Installation instructions: | http://www.roca.com/servlet/getProductPdf?productId=680 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/247566xx0
Material main: | Acrylic |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: |
BIMobject Category: | Sanitary - Bath & Spas |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L7211 |
Uniclass 1.4 Description: | Baths |
Uniclass 2.0 Code: | PR-35-06-08 |
Uniclass 2.0 Description: | Baths |
NBS Reference Code: | 35-06-08 |
NBS Reference Description: | Baths |
All BIM objects are real products from real manufacturers confirmed and approved