We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ELEMENT 1800 x 800 Bath

Unique ref.: 247704xx0
Brand: Roca
Product family: Element
Product group: BATHS
Width (mm): 800
Height (mm): 426
Depth (mm): 1800
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Rectangular acrylic bath


Material main: Acrylic
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Colour White or Pergamon
Height 426 mm
Length 1800 mm
Material Acrylic
Width 800 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1800 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White or Pergamon
Material Acrylic

All BIM objects are real products from real manufacturers confirmed and approved