Set your location and language to prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
roca/products/25e63bf4-bbde-44b8-9e59-e16995f8c7d6
Home
Categories
Sanitary
Bath & Spas
BECOOL 1900x1100 Acrylic bath
Roca
Follow
BECOOL 1900x1100 Acrylic bath
Rectangular acrylic bath with grips and waste kit Optional: 259816..0 BeCool Frontal panel for acrylic bath
Download
Technical specification
Technical specification
Unique ref.
247989xx1
Product family
Baths
Product group
BeCool
Type
Object (single object)
Date of publishing
2015-03-06
Edition number
2
Height (mm)
420
Width (mm)
1100
Depth (mm)
1900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=247989..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B1D94A4B7-BF68-459A-9F36-A1CB2977E3BF%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/247989..1/
Related
Related
Material main
Acrylic
Weight Net (Kg)
30
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
VIRGINIA Oval free standing acrylic one piece bath with bath-shower mixer
Download
Roca
BECOOL 1900x1100 Acrylic hydromassage bath
Download
Roca
BECOOL 1900x900 Acrylic bath
Download
Roca
EASY 1400x700 Acrylic bath
Download
Roca
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
Download
Roca
MAUI ROUND - Stonex® oval bathtub with click-clack waste and trap
Download