Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/a81c9e9c-6db2-485c-b996-398ea9262a50
Home
Categories
Sanitary
Bath & Spas
BECOOL 1800x900 Acrylic bath
Available in United States
Roca
Follow
BECOOL 1800x900 Acrylic bath
Rectangular acrylic bath with grips and waste kit Optional: 259818..0 BeCool Frontal panel for acrylic bath 259828..0 BeCool L-shaped panel for acrylic bath
Download
Technical specification
Technical specification
Unique ref.
248013xx1
Product family
Baths
Product group
BeCool
Type
Object (single object)
Date of publishing
2015-03-06
Edition number
2
Height (mm)
420
Width (mm)
900
Depth (mm)
1800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248013..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={1D94A4B7-BF68-459A-9F36-A1CB2977E3BF}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248013..1/
Related
Related
Material main
Acrylic
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
29
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download