Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/9c80018e-09af-43d4-8c05-190abf98b30e
Home
Categories
Sanitary
Bath & Spas
BECOOL 1900x900 Acrylic bath
Available in United States
Roca
Follow
BECOOL 1900x900 Acrylic bath
Rectangular acrylic bath with grips Optional: 259827..0 BeCool L-shaped panel for acrylic bath 259816..0 BeCool Frontal panel for acrylic bath
Download
Technical specification
Technical specification
Unique ref.
248014xx1
Product family
Baths
Product group
BeCool
Type
Object (single object)
Date of publishing
2015-03-06
Edition number
2
Height (mm)
420
Width (mm)
900
Depth (mm)
1900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248014..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={81F75ABF-D043-4B8B-B5D8-A048A486ED16}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248014..1/
Related
Related
Material main
Acrylic
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
29
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download