Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c3aebcc9-0474-4abd-8fd1-696671c6a7c9
Home
Categories
Sanitary
Bath & Spas
BECOOL 1700x800 Acrylic bath
Available in United States
Roca
Follow
BECOOL 1700x800 Acrylic bath
Rectangular acrylic bath with grips Optional: 259819..0 BeCool Frontal panel for acrylic bath 259830..0 BeCool L-shaped panel for acrylic bath
Download
Technical specification
Technical specification
Unique ref.
248016xx1
Product family
Baths
Product group
BeCool
Type
Object (single object)
Date of publishing
2015-03-06
Edition number
2
Height (mm)
420
Width (mm)
800
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248016..1
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={81F75ABF-D043-4B8B-B5D8-A048A486ED16}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248016..1/
Related
Related
Material main
Acrylic
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
25
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download